??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23185.0021 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23185. - Straight Clamps, slotted, with adjustable counter piece
Bill of material
23185.0021 Clamp
BESTNR
Ref. No.
23185.0021
D1
Nominal dimension
21 mm
H1
max.
H2
30 mm
A1
42 mm
A2
20 mm
A3
27 mm
B1
62 mm
B2
30 mm
L1
187 mm
L2
44 mm
L3
44 mm
S
14 mm
NUT
keyway
16,18,20,22
SK
Clamping force max.
60 kN
G
Weight
2250 g
Embedded user actions